• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Panel feed-through SACC-5P-DSI-M12MSB / FSB

Panel feed-through SACC-5P-DSI-M12MSB / FSB

Product Details:

Manufacturer part number: 1551684

Brand: PHOENIX CONTACT

Price: 27.39

Delivery time: Quote

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1551684

Part Number
1551684
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

27.39 €

7 Quote

Loading...

  1. 1

Basic information

Allowable Current(A) 4 Allowable Voltage(V) 60 V AC Protection function (environmentally resistant) IP67
Max. cross section (flexible)(mm²) 1 Max. cross section (inflexible)(mm²) 5 Coding B
Thread type connection side M12 Connection side A (sensors/actuators) M12 plug, built-in Connection side B (sensors/actuators) M12 plug, built-in
Connector standard Sensor connector Connector type Adapter, flange Sensor/actuator wiring type (category) Sensor/actuator built-in connector

This page is Panel feed-through SACC-5P-DSI-M12MSB / FSB, part number 1551684.
You can find the detail information about specifications and dimensions on part number 1551684.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360