Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1551464
Allowable Current(A) | 4 | Allowable Voltage(V) | 60 V AC | Protection function (environmentally resistant) | IP67 |
---|---|---|---|---|---|
Outside diameter(mm) | 1.20 | Connector cross section(mm²) | 0.34 | Number of pins | 5 |
Coding | A | Connection (components) | Soldering | Thread type connection side | M12 |
Connection side A (sensors/actuators) | Customisable | Connection side B (sensors/actuators) | M12 socket, built-in | Connector standard | Sensor connector |
Connector type | Socket, build-in | Sensor/actuator wiring type (category) | Sensor/actuator built-in connector | Industrial goods | Yes |
This page is Panel feed-through SACC-CI-M12FS, part number 1551464.
You can find the detail information about specifications and dimensions on part number 1551464.
Configure
Basic Attributes
Optional Attributes