Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1542761 |
1542774 |
1553019 |
1553462 |
1553860 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Allowable Current (A) | Allowable Voltage (V) | Number of pins | |
---|---|---|---|---|---|---|---|---|
13.25 € | 20 | 82 Days | 4 | 60 V AC | 5 | |||
19.91 € | 20 | 82 Days | 2 | 30 V AC | 8 | |||
14.84 € | 20 | 82 Days | 4 | 60 V AC | 5 | |||
12.51 € | 20 | 82 Days | 4 | 250 V AC | 4 | |||
22.18 € | 20 | 82 Days | 2 | 30 V AC | 8 |
Loading...
Protection function (environmentally resistant) | IP67 | Coding | A | Connection (components) | Soldering |
---|---|---|---|---|---|
Thread type connection side | M12 | Connection side A (sensors/actuators) | Customisable | Connection side B (sensors/actuators) | M12 socket, built-in |
Connector standard | Sensor connector | Connector type | Socket, build-in | Sensor/actuator wiring type (category) | Sensor/actuator built-in connector |
Industrial goods | Yes |