Panel feed-through SACC-DSI-FSB (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1543650
1553022
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.25 €

20 7 Days

14.84 €

20 82 Days

Loading...

  1. 1

Basic information

Allowable Current(A) 4 Allowable Voltage(V) 60 V AC Protection function (environmentally resistant) IP67
Number of pins 5 Coding B Connection (components) Soldering
Thread type connection side M12 Connection side A (sensors/actuators) Customisable Connection side B (sensors/actuators) M12 socket, built-in
Connector standard Sensor connector Connector type Socket, build-in Sensor/actuator wiring type (category) Sensor/actuator built-in connector
Industrial goods Yes

Tech Support