Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1543676
Connection side A (sensors/actuators) | Cable, open end | Connection side B (sensors/actuators) | socket, built-in | Number of pins | 5 |
---|---|---|---|---|---|
Cable length(m) | 0.5 | Outside diameter(mm) | 1.20 | Connector cross-section (max.)(mm²) | 0.34 |
Nominal current(A) | 4 | Nominal voltage (details)(V) | 60 | IP rating | IP67 |
Thread type connection side | M12 | Coding | B | Connection (components) | Open end cable |
Connector standard | Sensor connector | Connector type | Socket, build-in | Jacket material | TPE |
Sensor/actuator wiring type (category) | Sensor/actuator built-in connector |
This page is Panel feed-through SACC-DSI-FSB, with 0.5 m TPE litz wire, part number 1543676.
You can find the detail information about specifications and dimensions on part number 1543676.
Configure
Basic Attributes
Optional Attributes