• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Base bracket for UTI-series

Base bracket for UTI-series

Product Details:

Manufacturer part number: 3076038

Brand: PHOENIX CONTACT

Price: 0.50

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3076038

Part Number
3076038
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.50 €

400 7 Days

Loading...

  1. 1

Basic information

Product size (height)(mm) 51.2 Product size (length)(mm) 93.5 Product size (width)(mm) 2.2
Colour Blue Accessory type (connectors) Twin label holder Compatible with (details) UTI-Series

This page is Base bracket for UTI-series, part number 3076038.
You can find the detail information about specifications and dimensions on part number 3076038.

Tech Support