Female insert MCC-MT 0,5-1,0 BAND

Female insert MCC-MT 0,5-1,0 BAND

Product Details:

Manufacturer part number: 1898622

Brand: PHOENIX CONTACT

Price: 0.43

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1898622

Part Number
1898622
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.43 €

6500 7 Days

Loading...

  1. 1

Basic information

Nominal current(A) 8 Connection (components) Crimp Max. cross section (flexible)(mm²) 1.00
Min. cross section (flexible)(mm²) 0.50 Number of pins 1 Product size (height)(mm) 2.60
Product size (length)(mm) 2.20 Product size (width)(mm) 19.50 Stripping length (max.)(mm) 4.00
Connectors wire-to-board Series (connectors) MCC-MT Industrial goods Yes

This page is Female insert MCC-MT 0,5-1,0 BAND, part number 1898622.
You can find the detail information about specifications and dimensions on part number 1898622.

Tech Support