Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1414999 |
1415012 |
1415030 |
1415490 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cable diameter (mm) | Cable length (m) | Outside diameter (mm) | Cross-section (sensor/actuator wiring) (mm²) | Max. temperature (°C) | Min. temperature (°C) | Number of pins | Nominal current (A) | Nominal voltage (V) | Cable colour | Colour | Coding | Jacket material | Contact material | Connection (components) | Connection side A (sensors/actuators) | Connection side B (sensors/actuators) | Connector standard | Seal type | Sensor/actuator cable features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.38 € | 8 | 7 Days | 5.2 | 1.50 | 1.69 | 0.75 | +80 | -20 | 3 | 8 | 48 | Black | - | A | PUR | Nickel plated | Open end cable | Cable, open end | DEUTSCH DT04 | DEUTSCH | Snap-in | Halogen-free | |||
26.83 € | 7 | 7 Days | 5.7 | 1.50 | 1.69 | 0.75 | +80 | -20 | 4 | 8 | 48 | Black | - | A | PUR | Nickel plated | Open end cable | Cable, open end | DEUTSCH DT04 | DEUTSCH | Snap-in | Halogen-free | |||
39.65 € | 5 | Quote | 6.5 | 1.50 | 1.69 | 0.75 | +80 | -20 | 6 | 8 | 48 | Black | - | A | PUR | Nickel plated | Open end cable | Cable, open end | DEUTSCH DT04 | DEUTSCH | Snap-in | Halogen-free | |||
92.65 € | 2 | 21 Days | - | 5 | 1.04 | 0.14 | - | - | 8P8C | - | - | - | Grey | - | PVC | - | - | RJ45 | RJ45 | RJ45 | - | - |
Loading...
Connector Shape | straight | IP rating | IP67 | Connector type | Plug |
---|---|---|---|---|---|
Sensor/actuator wiring type (category) | Sensor/actuator connector (pre-fab) |
Configure
Basic Attributes
Cable diameter(mm)
Cable length(m)
Outside diameter(mm)
Cross-section (sensor/actuator wiring)(mm²)
Max. temperature(°C)
Min. temperature(°C)
Number of pins
Nominal current(A)
Nominal voltage(V)
Cable colour
Colour
Coding
Jacket material
Contact material
Connection (components)
Connection side A (sensors/actuators)
Connection side B (sensors/actuators)
Connector standard
Seal type
Sensor/actuator cable features
Optional Attributes