Sensor / actuator connector (pre-fab) Plug, straight, Socket, straight (1414992)

Sensor / actuator connector (pre-fab) Plug, straight, Socket, straight 1414992

Click on this image to zoom in.

Click on this image to zoom in.

  • Sensor / actuator connector (pre-fab) Plug, straight, Socket, straight 1414992
  • Sensor / actuator connector (pre-fab) Plug, straight, Socket, straight 1414992
  • Sensor / actuator connector (pre-fab) Plug, straight, Socket, straight 1414992
  • Sensor / actuator connector (pre-fab) Plug, straight, Socket, straight 1414992

Product Details:

Manufacturer part number: 1414992

Brand: PHOENIX CONTACT

Price: 32.75

Delivery time: 98 Days


Technical Data:

Cable diameter: 4.8 mm

Max. temperature: +85 °C

Number of pins: 2

Connection side A (sensors/actuators): DEUTSCH DT04

Sensor/actuator cable features: Halogen-free


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1414992

Part Number
1414992
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable diameter
(mm)
Max. temperature
(°C)
Number of pins Connection side A (sensors/actuators) Sensor/actuator cable features

32.75 €

6 98 Days 4.8+852DEUTSCH DT04Halogen-free

Loading...

  1. 1

Basic information

Connector Shape straight Cable length(m) 0.60 Outside diameter(mm) 1.69
Cross-section (sensor/actuator wiring)(mm²) 0.75 Min. temperature(°C) -20 Nominal current(A) 8
Nominal voltage(V) 48 IP rating IP67 Cable colour Black
Coding A Jacket material PUR Contact material Nickel plated
Connection side B (sensors/actuators) DEUTSCH DT06 Connector standard DEUTSCH Connector type Socket
Seal type Snap-in Sensor/actuator wiring type (category) Sensor/actuator connector (pre-fab)

This page is Sensor / actuator connector (pre-fab) Plug, straight, Socket, straight, part number 1414992.
You can find the detail information about specifications and dimensions on part number 1414992.

Variation of this product

Part Number
1415004
1415017
1415036
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable diameter
(mm)
Max. temperature
(°C)
Number of pins Connection side A (sensors/actuators) Sensor/actuator cable features

38.13 €

5 98 Days 5.2+803DEUTSCH DT06Halogen-free

42.72 €

5 98 Days 5.7+804DEUTSCH DT06Halogen-free

66.14 €

3 98 Days 6.5+806DEUTSCH DT06-

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360