Square connector + molded lead

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1400588
1400589
1400648
1400732
1400798
1400814
1400827
1401131
1401136
1401168
1401294
1401295
1401338
1401339
1401340
1401350
1401434
1401435
1401448
1401465
1401466
1401542
1401544
1401617
1402983
1402984
1407289
1413114
1413115
1413116
1413118
1415905
1438639
1438956
1439515
1439528
1439544
1443116
1443129
1443132
1443200
1443239
1443242
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)
Max. temperature
(°C)
Number of pins Nominal voltage
(V)
Aquare connector features Circuit layout description Jacket material Display Type (valve connectors)

16.40 €

12 7 Days 3+80324--PURLEDA standard

13.03 €

14 7 Days 1.50+80324--PURLEDA standard

23.05 €

8 7 Days 5+803230-incl. varistorPURLEDA standard

30.45 €

6 7 Days 10+803230Halogen-free-PUR-A standard

20.90 €

9 7 Days 5+80324--PURLEDA standard

19.20 €

10 43 Days 5+803230--PUR-C standard

36.68 €

5 7 Days 1.50+80324Halogen-free-PURLEDA standard

40.05 €

5 7 Days 3+80324Halogen-free-PURLEDA standard

44.55 €

5 7 Days 5+80324Halogen-free-PURLEDA standard

55.80 €

4 7 Days 10+80324Halogen-free-PURLEDA standard

33.48 €

6 63 Days 1.50+80324Halogen-free-PURLEDB standard

36.85 €

5 63 Days 3+80324Halogen-free-PURLEDB standard

41.35 €

5 63 Days 5+80324Halogen-free-PURLEDB standard

52.60 €

4 63 Days 10+80324Halogen-free-PURLEDB standard

33.48 €

6 7 Days 1.50+80324Halogen-free-PURLEDBI standard

36.85 €

5 7 Days 3+80324Halogen-free-PURLEDBI standard

33.48 €

6 7 Days 1.50+80324Halogen-free-PURLEDC standard

36.85 €

5 7 Days 3+80324Halogen-free-PURLEDC standard

41.35 €

5 63 Days 5+80324Halogen-free-PURLEDC standard

52.60 €

4 63 Days 10+80324Halogen-free-PURLEDC standard

33.48 €

6 63 Days 1.50+80324Halogen-free-PURLEDC standard

36.85 €

5 7 Days 3+80324Halogen-free-PURLEDC standard

41.35 €

5 7 Days 5+80324Halogen-free-PURLEDC standard

52.60 €

4 63 Days 10+80324Halogen-free-PURLEDC standard

11.33 €

17 43 Days 1.50+803230--PUR-A standard

19.20 €

10 7 Days 5+803230--PUR-A standard

26.75 €

7 18 Days 5+105324Halogen-free-PURLEDA standard

36.85 €

5 7 Days 3+80324--PURLEDA standard

33.48 €

6 7 Days 1.50+80324--PURLEDA standard

41.35 €

5 7 Days 5+80324--PURLEDA standard

52.60 €

4 63 Days 10+80324--PURLEDA standard

13.55 €

14 7 Days 3+80324--PVCLEDA standard

19.20 €

10 7 Days 5+80524--PVCLEDA standard

17.40 €

11 7 Days 3+804230--PUR-A standard

13.55 €

14 7 Days 3+80324--PVCLEDC standard

16.15 €

12 7 Days 5+80324--PVCLEDC standard

14.70 €

13 7 Days 3+803230--PUR-A standard

21.40 €

9 7 Days 3+80324Halogen-freeincl. varistorPURLEDA standard

25.90 €

8 7 Days 5+80324Halogen-freeincl. varistorPURLEDA standard

37.15 €

5 7 Days 10+80324Halogen-freeincl. varistorPURLEDA standard

25.90 €

8 7 Days 5+80324Halogen-freeincl. varistorPURLEDBI standard

21.40 €

9 7 Days 3+80324Halogen-freeincl. varistorPURLEDC standard

25.90 €

8 7 Days 5+80324Halogen-freeincl. varistorPURLEDC standard

Loading...

  1. 1

Basic information

Connector Shape right angle Min. temperature(°C) -40 Colour Black
Connection (components) Open end cable Connector type Plug Square connector type (category) Square connector + molded lead

Tech Support