Rail casing ME MAX 12,5

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2279020

Part Number
2279020
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.00 €

30 7 Days

Loading...

  1. 1

Basic information

Product size (width)(mm) 12.5 Product size (height)(mm) 114.5 Product size (length)(mm) 99
Colour Light grey Material Polyamide Enclosure type (category) DIN rail casing
Number of pins 12 Type (misc.) Complete housing with 3 connecting levels on each side.

This page is Rail casing ME MAX 12,5, part number 2279020.
You can find the detail information about specifications and dimensions on part number 2279020.

Tech Support