Rail casing ME MAX 22,5

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2713476
2713625
2713939
2869362
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (length)
(mm)
Number of pins Type (misc.)

10.42 €

20 7 Days 114.5994Complete housing

9.12 €

20 7 Days 114.59916Complete housing

9.12 €

20 7 Days 114.59924Complete housing

7.86 €

30 7 Days 70.48516-

Loading...

  1. 1

Basic information

Product size (width)(mm) 22.5 Colour Light grey Material Polyamide
Enclosure type (category) DIN rail casing

Tech Support