Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0804278 |
0807012 |
1204119 |
1206476 |
1207640 |
1207650 |
1207653 |
1207658 |
1207666 |
1207679 |
1207682 |
1207695 |
1210006 |
1210019 |
1401608 |
1401763 |
3240262 |
3240571 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (width) (mm) | Product size (height) (mm) | Product size (length) (mm) | Colour | Enclosure accessory type (category) | Case features | Material | Accessory type | Compatible with (details) | Type (misc.) | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 289.68 € | 25 Pieces Per Package | 1 pack | Available | 11 Days | 35 | 7.50 | 2000 | Silver | Rail | perforated | Steel | - | - | - | Yes | |
- | 7.88 € | 1 | Available | 3 Days | - | - | - | - | - | - | - | - | - | - | - | ||
14.16 € | 25 | 7 Days | - | - | - | - | - | - | - | Label strip | - | - | Yes | ||||
23.47 € | 25 | 7 Days | - | - | - | - | - | - | - | Identifier strip | - | - | Yes | ||||
4.59 € | 40 | 7 Days | - | - | - | - | - | - | - | - | - | - | Yes | ||||
5.16 € | 40 | 7 Days | 35 | 7.50 | 500 | Silver | Rail | perforated | Steel | - | - | - | Yes | ||||
5.84 € | 40 | 7 Days | - | - | - | - | - | - | - | Label strip | - | - | Yes | ||||
15.75 € | 20 | 7 Days | 35 | 15 | 1000 | Silver | Rail | perforated | Steel | - | - | - | Yes | ||||
7.29 € | 30 | 7 Days | - | - | - | - | - | - | - | Rail | - | - | Yes | ||||
7.63 € | 30 | 7 Days | - | - | - | - | - | - | - | - | - | - | Yes | ||||
9.65 € | 20 | 7 Days | 35 | 15 | 955 | Silver | Rail | no holes | Steel | - | - | - | Yes | ||||
11.65 € | 20 | 7 Days | 35 | 15 | 1155 | Silver | Rail | no holes | Steel | - | - | - | Yes | ||||
22.43 € | 10 | 7 Days | - | - | - | - | - | - | - | - | - | - | Yes | ||||
13.51 € | 25 | 7 Days | - | - | - | - | - | - | - | - | - | - | Yes | ||||
10.76 € | 20 | 7 Days | 15 | 5.50 | 2000 | Aluminium | Rail | perforated | Steel | - | - | - | Yes | ||||
26.02 € | 10 | 7 Days | - | - | - | - | - | - | - | - | - | - | Yes | ||||
19.75 € | 10 | 7 Days | 30 | 15 | 2 | - | - | - | Steel | - | Mounting rail assembly | Perforated | - | ||||
18.70 € | 25 | 7 Days | 35 | 15 | 2000 | Silver | Rail | perforated | Steel | - | - | - | Yes |
Loading...
Configure
Basic Attributes
Product size (width)(mm)
Product size (height)(mm)
Product size (length)(mm)
Colour
Enclosure accessory type (category)
Case features
Material
Accessory type
Compatible with (details)
Type (misc.)
Industrial goods
Filter by standard shipping days
Optional Attributes