• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Electronic housing ME MAX 22,5

Electronic housing ME MAX 22,5

Product Details:

Manufacturer part number: 2201318

Brand: PHOENIX CONTACT

Price: 11.09

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2201318

Part Number
2201318
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.09 €

17 7 Days

Loading...

  1. 1

Basic information

Product size (length)(mm) 99 Colour Light grey Material Polyamide
Enclosure type (category) Electronics casing

This page is Electronic housing ME MAX 22,5, part number 2201318.
You can find the detail information about specifications and dimensions on part number 2201318.

Tech Support