Electronic Housing UM122-PROFIL (2853572)

Electronic Housing UM122-PROFIL 2853572
  • Volume Discount

Product Details:

Manufacturer part number: 2853572

Brand: PHOENIX CONTACT

Price: 20.23

Delivery time: 17 Days


Technical Data:

Material: Plastic

Enclosure type (category): Casing part


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2853572

Part Number
2853572
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Enclosure type (category)

20.23 €

1 Available 17 Days PlasticCasing part

Loading...

  1. 1

This page is Electronic Housing UM122-PROFIL, part number 2853572.
You can find the detail information about specifications and dimensions on part number 2853572.

Variation of this product

Part Number
2735438
2914576
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material Enclosure type (category)

153.03 €

1 Available 6 Days Polycarbonate (PC)Casing part

76.24 €

1 Available 6 Days PlasticDIN rail casing

Tech Support