Electronics housing, with universal foot EMG【10 Pieces Per Package】 (2907910)

Electronics housing, with universal foot EMG 2907910

Click on this image to zoom in.

Click on this image to zoom in.

  • Electronics housing, with universal foot EMG 2907910
  • Electronics housing, with universal foot EMG 2907910
  • Electronics housing, with universal foot EMG 2907910
  • Electronics housing, with universal foot EMG 2907910
  • Volume Discount

Product Details:

Manufacturer part number: 2907910

Brand: PHOENIX CONTACT

Price: 76.24

Delivery time: 6 Days


Technical Data:

Material: Plastic


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2907910

Part Number
2907910
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material

76.24 €

10 Pieces Per Package

1 pack Available 6 Days Plastic

Loading...

  1. 1

Basic information

Enclosure type (category) DIN rail casing Industrial goods Yes

This page is Electronics housing, with universal foot EMG, part number 2907910.
You can find the detail information about specifications and dimensions on part number 2907910.

Variation of this product

Part Number
2942409
2946078
2946133
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Material

82.77 €

10 Pieces Per Package

1 pack Available 6 Days -

76.24 €

10 Pieces Per Package

1 pack Available 6 Days -

82.77 €

10 Pieces Per Package

1 pack Available 6 Days Plastic

Tech Support