• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Mounting rail DIN RAIL MOUNT UTILITY BOX【10 Pieces Per Package】

Mounting rail DIN RAIL MOUNT UTILITY BOX
  • Volume Discount

Product Details:

Manufacturer part number: 0801730

Brand: PHOENIX CONTACT

Price: 147.05

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0801730

Part Number
0801730
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

147.05 €

10 Pieces Per Package

1 pack Available 7 Days

Loading...

  1. 1

Basic information

Product size (width)(mm) 53

This page is Mounting rail DIN RAIL MOUNT UTILITY BOX, part number 0801730.
You can find the detail information about specifications and dimensions on part number 0801730.

Tech Support