Rail casing (bottom part) BC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2278500
2896241
2896267
2896270
2896403
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(mm)
Product size (height)
(mm)
Compatible with (details) Type (misc.)

7.02 €

30 7 Days 161.662.6BC 161.6Lower section

4.61 €

40 7 Days 17.862.6BC 17.8-

5.45 €

40 7 Days 71.662.2BC 71.6Lower section

6.01 €

40 7 Days 107.662.6BC 107.6Lower section

5.26 €

40 7 Days 53.662.6BC 53.6Lower section

Loading...

  1. 1

Basic information

Product size (length)(mm) 89.7 Colour Black Material Polycarbonate (PC)
Enclosure type (category) DIN rail casing (bottom part)

Tech Support