Cap profile-mounting rail NS

Cap profile-mounting rail NS

Product Details:

Manufacturer part number: 1206599

Brand: PHOENIX CONTACT

Price: 15.91

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1206599

Part Number
1206599
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

15.91 €

25 7 Days

Loading...

  1. 1

Basic information

Product size (width)(mm) 35 Product size (height)(mm) 15 Material Galvanised steel
Compatible with (details) Mounting rail assembly Type (misc.) perforated

This page is Cap profile-mounting rail NS, part number 1206599.
You can find the detail information about specifications and dimensions on part number 1206599.

Tech Support