Manufacturer part number: 1459663
Brand: PHOENIX CONTACT
Price: 4.86 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1459663
Nominal current(A) | 20 | Nominal voltage(V) | 690 | IP rating | IP69K |
---|---|---|---|---|---|
AWG | 16 - 14 | Cable diameter(mm) | 11 - 6 | Product size (dia.)(mm) | 34.6 |
Product size (length)(mm) | 42.2 | Connection angle(°) | 180 | Connector cross section(mm²) | 2.5 (max) |
Temperature range(°C) | -25 - +85 | Number of pins | 4 + PE | Colour | Black |
Contact material | PA | Connection (components) | IDC | Connector type (category) | Bullet connector locknut |
Series (connectors) | QUICKON | Leading contact (PE) | Yes |
This page is Nut QPD, part number 1459663.
You can find the detail information about specifications and dimensions on part number 1459663.