Plug-in connector SACC-FR

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1543058
1543061
1543414
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal voltage
(V)
Number of pins

13.80 €

14 7 Days 2504

16.85 €

11 7 Days 605

16.85 €

11 7 Days 605

Loading...

  1. 1

Basic information

Nominal current(A) 4 Connection direction right angle IP rating IP67
Connector cross section(mm²) 0.75 (max) Coding A Connection (components) Screw terminal
Thread type connection side M12 Connection side A (sensors/actuators) M12 socket, right angle Connection side B (sensors/actuators) Customisable
Connector standard Sensor connector Connector type Socket Sensor/actuator wiring type (category) Sensor/actuator connector

Tech Support