Sensor / actuator built-in connector M8 Plug

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1424236

Part Number
1424236
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

24.82 €

20 33 Days

Loading...

  1. 1

Basic information

Nominal current(A) 1.5 Nominal voltage(V) 30 Connection direction mount
IP rating IP67 Number of pins 8 Coding A
Connection (components) Soldering Thread type connection side M8 Connection side A (sensors/actuators) M8 plug, built-in
Connection side B (sensors/actuators) Customisable Connector standard Sensor connector Connector type Plug
Sensor/actuator wiring type (category) Sensor/actuator built-in connector

This page is Sensor / actuator built-in connector M8 Plug, part number 1424236.
You can find the detail information about specifications and dimensions on part number 1424236.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360