Sensor / actuator connector

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1426313
1426314
1426315
1426316
1441008
1441011
1441037
1441040
1441053
1441066
1441079
1521575
1521588
1641701
1641756
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal voltage
(V)
IP rating Cable diameter
(mm)
Outside diameter
(mm)
Connector cross section
(mm²)
Number of pins Colour Contact material Contact surface Connection (components) Thread type connection side Connection side A (sensors/actuators) Connection side B (sensors/actuators) Connector type

15.76 €

12 7 Days 60-2.50 - 5-0.75-1.503BlackCuZnNi/AuCut & ClipM8--Plug

15.76 €

12 7 Days 60-2.50 - 5-0.75-1.503BlackCuZnNi/AuCut & ClipM8--Socket

17.52 €

11 7 Days 30-2.50 - 5-0.75-1.504BlackCuZnNi/AuCut & Clip---Plug

17.52 €

11 7 Days 30-2.50 - 5-0.75-1.504BlackCuZnNi/AuCut & Clip---Socket

12.95 €

15 11 Days 60[Available] IP67-1.250.25 (max)3---Cut & ClipM8M8 plug, straightCustomisablePlug

14.35 €

13 7 Days 30[Available] IP67-1.250.25 (max)4---Cut & ClipM8M8 plug, straightCustomisablePlug

14.35 €

13 7 Days 30[Available] IP67-1.550.50 (max)4---Cut & ClipM8M8 plug, straightCustomisablePlug

12.95 €

15 7 Days 60[Available] IP67-1.250.25 (max)3---Cut & ClipM8M8 socket, straightCustomisableSocket

14.35 €

13 7 Days 30[Available] IP67-1.250.25 (max)4---Screw terminalM8M8 socket, straightCustomisableSocket

12.95 €

15 7 Days 60[Available] IP67-1.550.50 (max)3---Cut & ClipM8M8 socket, straightCustomisableSocket

14.35 €

13 7 Days 30[Available] IP67-1.550.50 (max)4---Screw terminalM8M8 socket, straightCustomisableSocket

11.70 €

16 7 Days 125[Available] IP67-1.600.34 (max)4---Spring-loaded terminalM12M12 plug, straightCustomisablePlug

11.70 €

16 7 Days 125[Available] IP67-1.600.34 (max)4---Screw terminalM12M12 socket, straightCustomisableSocket

11.70 €

16 7 Days 125[Available] IP67-1.600.34 (max)4---Screw terminalM12M12 socket, straightCustomisableSocket

11.70 €

16 7 Days 250[Available] IP67-2.600.75 (max)4---Screw terminalM12M12 socket, straightCustomisableSocket

Loading...

  1. 1

Basic information

Nominal current(A) 4 Connection direction straight Coding A
Connector standard Sensor connector Sensor/actuator wiring type (category) Sensor/actuator connector

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360