Sensor / actuator connector M12 Socket, straight

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1440041
1521601
1543032
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal voltage
(V)
IP rating Outside diameter
(mm)
Number of pins Connection (components) Connection side A (sensors/actuators) Connection side B (sensors/actuators)

104.97 €

2 7 Days 60[Available] IP66-5Screw terminalCustomisableM12 socket, straight

11.70 €

16 7 Days 250[Available] IP672.604Cut & ClipM12 socket, straightCustomisable

16.85 €

11 7 Days 60[Available] IP67-5Screw terminalM12 socket, straightCustomisable

Loading...

  1. 1

Basic information

Nominal current(A) 4 Connection direction straight Connector cross section(mm²) 0.75 (max)
Coding A Thread type connection side M12 Connector standard Sensor connector
Connector type Socket Sensor/actuator wiring type (category) Sensor/actuator connector

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360