Sensor / actuator connector SACC-FS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1413994
1414611
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Number of pins Connection side A (sensors/actuators)

22.72 €

8 7 Days 42504-

38.27 €

5 7 Days 2308M12 socket, straight

Loading...

  1. 1

Basic information

IP rating IP65 Contact material CuSn Coding A
Contact surface Ni/Au Connection (components) Cut & Clip Sensor/actuator wiring type (category) Sensor/actuator connector

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360