T-distributor QUICKON

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1405401
1405402
1405404
1411414
1411415
1411416
1411417
1414707
1414708
1414709
1414710
1414711
1414712
1414713
1414714
1414751
1414752
1414753
1414754
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
IP rating AWG Cable diameter
(mm)
Connection angle
(°)
Connector cross section
(mm²)
Contamination level Temperature range
(°C)
Number of pins Nominal current (details)
(A)
Nominal voltage (details)
(V)
Case material Contact material Compatible with (details) Connection (components) Connector type DIN connector features Seal type Series (connectors) Standards Type (misc.) Leading contact (PE)

71.17 €

3 7 Days 16400[Available] IP69K16 - 146 - 111801-2.503-25 - +804 + PE20690PACuZn, tin-platedRigid and flexible leadsCut & ClipT splitter3 QUICKON nutsScrew lockingQUICKONfollowing UL 94 PA VO · UL-/ CSA3 QUICKON nuts includedYes

72.49 €

3 7 Days 20125[Available] IP69K--1802.5 (max)--25 - +85------IDC---QUICKON---

68.85 €

3 19 Days 20690[Available] IP69K16 - 149 - 161802.5 (max)--25 - +854 + PE---Silver plated-IDC---QUICKON--Yes

86.80 €

3 7 Days 40-[Available] IP6614 -109 - 14 mm-2.5-6--4 + PE--PACopper-Cut & Clip--QUICKONQPD--Yes

86.80 €

3 7 Days 40-[Available] IP6614 -1012 - 20 mm-2.5-6--4 + PE--PACopper-Cut & Clip--QUICKONQPD--Yes

82.47 €

3 7 Days 40-[Available] IP6614 -109 - 14 mm-2.5-6--4 + PE--PACopper-Cut & Clip--QUICKONQPD--Yes

82.47 €

3 7 Days 40-[Available] IP6614 -1012 - 20 mm-2.5-6--4 + PE--PACopper-Cut & Clip--QUICKONQPD--Yes

54.12 €

4 7 Days 17.5-[Available] IP66-5 - 9.50 mm-0.50-1.5--3 + PE--PACopper-Cut & Clip--QUICKONQPD--Yes

57.97 €

4 7 Days 17.5-[Available] IP66-5 - 9.50 mm-0.50-1.5--3 + PE--PACopper-Cut & Clip--QUICKONQPD--Yes

54.12 €

4 7 Days 17.5-[Available] IP66-10 - 13 mm-0.50-1.5--3 + PE--PACopper-Cut & Clip--QUICKONQPD--Yes

57.97 €

4 7 Days 17.5-[Available] IP66-10 - 13 mm-0.50-1.5--3 + PE--PACopper-Cut & Clip--QUICKONQPD--Yes

50.90 €

4 7 Days 17.5-[Available] IP66-5 - 9.50 mm-0.50-1.5--2 + PE--PACopper-Cut & Clip--QUICKONQPD--Yes

56.92 €

4 7 Days 17.5-[Available] IP66-5 - 9.50 mm-0.50-1.5--2 + PE--PACopper-Cut & Clip--QUICKONQPD--Yes

50.90 €

4 7 Days 17.5-[Available] IP66-10 - 13 mm-0.50-1.5--2 + PE--PACopper-Cut & Clip--QUICKONQPD--Yes

56.92 €

4 7 Days 17.5-[Available] IP66-10 - 13 mm-0.50-1.5--2 + PE--PACopper-Cut & Clip--QUICKONQPD--Yes

57.24 €

4 7 Days 17.5-[Available] IP6620 -165 - 10-0.50-1.5--4 + PE--PACopper-Cut & Clip--QUICKONQPD--Yes

57.24 €

4 7 Days 17.5-[Available] IP6620 -169 - 14-0.50-1.5--4 + PE--PACopper-Cut & Clip--QUICKONQPD--Yes

61.46 €

3 7 Days 17.5-[Available] IP6620 -165 - 10-0.50-1.5--4 + PE--PACopper-Cut & Clip--QUICKONQPD--Yes

61.46 €

3 7 Days 17.5-[Available] IP6620 -169 - 14-0.50-1.5--4 + PE--PACopper-Cut & Clip--QUICKONQPD--Yes

Loading...

  1. 1

Basic information

Colour Black Connector type (category) Bullet connector splitter

Tech Support