Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1435988 |
1507803 |
1507816 |
1529344 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal current (A) | Nominal voltage (V) | IP rating | Temperature range (°C) | Number of pins | Coding | Connection (components) | Thread type connection side | Connection side A (sensors/actuators) | Connection side B (sensors/actuators) | Connector standard | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.31 € | 15 | 43 Days | 3 | 30 | [Available] IP65 | -40 - +105 | 5 | B | Connector | - | M8 plug, straight | Customisable | Bus connector | ||||
20.64 € | 10 | 7 Days | 4 | 48 | [Available] IP67 | - | 4 | B | - | M12 | M12 plug, straight | Terminator | Sensor connector | ||||
20.64 € | 10 | 7 Days | 4 | 48 | [Available] IP67 | - | 5 | A | - | M12 | M12 plug, straight | Terminator | Sensor connector | ||||
105.31 € | 5 Pieces Per Package | 1 pack | 12 Days | 4 | 48 | [Available] IP67 | - | 5 | A | - | M12 | M12 plug, straight | Terminator | Sensor connector |
Loading...
Connector type | Terminator | Sensor/actuator wiring type (category) | Sensor/actuator data cable | Industrial goods | Yes |
---|
Configure
Basic Attributes
Nominal current(A)
Nominal voltage(V)
IP rating
Temperature range(°C)
Number of pins
Coding
Connection (components)
Thread type connection side
Connection side A (sensors/actuators)
Connection side B (sensors/actuators)
Connector standard
Filter by standard shipping days
Optional Attributes