Y distributor SAC-5P-M12Y

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1514029
1683468
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal voltage
(V)
Colour

27.24 €

10 7 Days 60Black

27.24 €

10 7 Days 48Green

Loading...

  1. 1

Basic information

Nominal current(A) 4 Connection direction Y-shaped IP rating IP67
Temperature range(°C) -25 - +90 Number of pins 5 Contact material CuZn
Coding A Contact surface Ni/Au Thread type connection side M12
Connection side A (sensors/actuators) M12 plug, straight Connection side B (sensors/actuators) M12 socket, straight Connector standard Sensor connector
Connector type Adapter Sensor/actuator wiring type (category) Sensor/actuator splitter/adapter Industrial goods Yes

Tech Support