Bus system flat-type plug SACC-E, socket M12-SPEEDCON, D-coded, front / screw mounting, with TPE litz wire

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1535202

Part Number
1535202
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

14.04 €

13 53 Days

Loading...

  1. 1

Basic information

Connection side A (sensors/actuators) Cable, open end Connection side B (sensors/actuators) socket, built-in Cable length(m) 0.5
Number of pins 4 Nominal current(A) 4 Nominal voltage(V AC) 250
IP rating IP67 Thread type connection side M12 Coding D
Connection (components) Open end cable Connector standard Sensor connector Connector type Socket
Jacket material PUR Sensor/actuator wiring type (category) Sensor/actuator built-in connector Connection direction Built-in

This page is Bus system flat-type plug SACC-E, socket M12-SPEEDCON, D-coded, front / screw mounting, with TPE litz wire, part number 1535202.
You can find the detail information about specifications and dimensions on part number 1535202.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360