Manufacturer part number: 1552256
Brand: PHOENIX CONTACT
Price: 15.42 €
Delivery time: 67 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1552256
Connection side A (sensors/actuators) | Cable, open end | Connection side B (sensors/actuators) | plug, built-in | Cable length(m) | 0.5 |
---|---|---|---|---|---|
Outside diameter(mm) | 1.20 | Connector cross-section (max.)(mm²) | 0.34 | Temperature range(°C) | -40 to +85 |
Number of pins | 4 | Nominal current(A) | 4 | Nominal voltage(V AC) | 250 |
IP rating | IP67 | Thread type connection side | M12 | Coding | D |
Connection (components) | Open end cable | Connector standard | Bus connector | Connector type | Plug |
Jacket material | PUR | Sensor/actuator wiring type (category) | Sensor/actuator built-in connector | Connection direction | Mount |
This page is Bus system flat-type plug SACC-EC, Plug, straight, M12-SPEEDCON, D-coded, Front mounting, Individual wires, part number 1552256.
You can find the detail information about specifications and dimensions on part number 1552256.
Configure
Basic Attributes
Optional Attributes