Manufacturer part number: 1521258
Brand: PHOENIX CONTACT
Price: 25.63 €
Delivery time: 7 Days
Nominal current: 4 A
Outside diameter: - mm
Connector cross section: 0.75 (max) mm²
Connection (components): Screw terminal
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1521258
Part Number
|
---|
1521258 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal current (A) | Outside diameter (mm) | Connector cross section (mm²) | Connection (components) | |
---|---|---|---|---|---|---|---|---|---|
25.63 € | 8 | 7 Days | 4 | - | 0.75 (max) | Screw terminal |
Loading...
Nominal voltage(V) | 60 | Connection direction | straight | IP rating | IP67 |
---|---|---|---|---|---|
Temperature range(°C) | -40 - +85 | Number of pins | 4 | Coding | D |
Thread type connection side | M12 | Connection side A (sensors/actuators) | M12 plug, straight | Connection side B (sensors/actuators) | Customisable |
Connector standard | Bus connector | Connector type | Plug | Sensor/actuator wiring type (category) | Sensor/actuator data cable |
This page is Bus system plug-in connector SACC, Plug straight M12, D-coded, part number 1521258.
You can find the detail information about specifications and dimensions on part number 1521258.
Part Number |
---|
1521261 |
1543223 |
1554513 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal current (A) | Outside diameter (mm) | Connector cross section (mm²) | Connection (components) |
---|---|---|---|---|---|---|---|---|---|
25.63 € | 8 | 7 Days | 4 | - | 0.75 (max) | Screw terminal | |||
25.27 € | 8 | 7 Days | 1.75 | 1.60 | 0.34 (max) | Cut & Clip | |||
25.17 € | 8 | 7 Days | 1.75 | 1.60 | - | Cut & Clip |