Bus system plug-in connector SACC, Socket straight M12, B-coded

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1401097
1507777
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Temperature range
(°C)
Connector standard

38.41 €

5 7 Days -40 - +85Bus connector

34.51 €

6 Quote -Sensor connector

Loading...

  1. 1

Basic information

Nominal current(A) 4 Nominal voltage(V) 60 Connection direction straight
IP rating IP67 Connector cross section(mm²) 0.75 (max) Number of pins 5
Coding B Connection (components) Screw terminal Thread type connection side M12
Connection side A (sensors/actuators) M12 socket, straight Connection side B (sensors/actuators) Customisable Connector type Socket
Sensor/actuator wiring type (category) Sensor/actuator data cable

Tech Support