Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Nominal current(A) | 1.75 | Nominal voltage(V) | 60 | Connection direction | straight |
---|---|---|---|---|---|
IP rating | IP67 | Outside diameter(mm) | 1.60 | Number of pins | 4 |
Coding | D | Connection (components) | Cut & Clip | Thread type connection side | M12 |
Connection side A (sensors/actuators) | M12 socket, straight | Connection side B (sensors/actuators) | Customisable | Connector standard | Sensor connector |
Connector type | Socket | Sensor/actuator wiring type (category) | Sensor/actuator data cable |