Bus system T-connector SAC-M12T / 2XM12

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1559783

Part Number
1559783
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

30.10 €

10 7 Days

Loading...

  1. 1

Basic information

Nominal current(A) 4 Nominal voltage(V) 48 Connection direction T-shaped
IP rating IP67 Temperature range(°C) -25 - +80 Number of pins 4
Coding A Thread type connection side M12 SPEEDCON Connection side A (sensors/actuators) M12 plug, straight
Connection side B (sensors/actuators) M12 socket, straight Connector standard Sensor connector Connector type Adapter
Seal type Screw-on Sensor/actuator cable features Shielded Sensor/actuator wiring type (category) Sensor/actuator splitter/adapter
Industrial goods Yes

This page is Bus system T-connector SAC-M12T / 2XM12, part number 1559783.
You can find the detail information about specifications and dimensions on part number 1559783.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360