Connector SACC, Socket angled M12, B-coded, shielded

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1424664
1424665
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

24.18 €

8 7 Days

26.47 €

7 7 Days

Loading...

  1. 1

Basic information

Nominal current(A) 4 Nominal voltage(V) 60 IP rating IP65
Number of pins 5 Contact material CuSn Coding B
Contact surface Ni/Au Connection (components) Push-in connector Thread type connection side M12
Sensor/actuator wiring type (category) Sensor/actuator connector

Tech Support