Brands
Company
Contact
Register
Login
Cart
EN / UK
Products / Categories
Solution Center
Industries Served
MISUMI Top
Wiring Components
Connectors (General Purpose)
Round Connectors
Connector SACC, Socket angled M8
Configure
Clear all
Nominal voltage(V)
30
48
Number of pins
3
4
Est. shipping days
All
Within 7 working days
PHOENIX CONTACT
Connector SACC, Socket angled M8
Catalog
Part number:
Still undefined.
2
possible part numbers found.
Add to "My Components"
Quantity:
Add to cart
Part number list
Catalog
Part number list
Number of items
30 items
60 items
90 items
1
Part number
1407582
1407584
Related
Nominal voltage
(V)
Number of pins
Minimum order quantity
Data sheet
48
3
8 pieces
Data sheet
30
4
8 pieces
Unit price (excluding VAT)(Unit price including VAT)
Sort by
Standard shipping days
Sort by
24.34 €
(
28.96 €
)
7 working days
25.89 €
(
30.81 €
)
7 working days
1
Catalog
Products homepage
Open
Catalog (2-page spread)
Loading...