Device connector, front wall-ST (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1607674

Part Number
1607674
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.82 €

24 61 Days

Loading...

  1. 1

Basic information

IP rating IP67 Number of pins 4 Coding N
Sensor/actuator wiring type (category) Sensor/actuator connector Sensor/actuator connectivity fittings Front panel fitting

This page is Device connector, front wall-ST, part number 1607674.
You can find the detail information about specifications and dimensions on part number 1607674.

Tech Support