Female connector RCK-TWUM

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1684030
1684043
1684072
1684085
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal voltage
(V)
Cable length
(m)
Outside diameter
(mm)
Connector cross section
(mm²)
Number of pins

99.00 €

2 40 Days 4851.300.3412

131.68 €

2 40 Days 48101.300.3412

156.50 €

2 40 Days 15051.500.5019

195.89 €

1 40 Days 150101.500.5019

Loading...

  1. 1

Basic information

Connection direction right angle IP rating IP67 Cable colour Black
Jacket material PUR Connection (components) Open end cable Thread type connection side M12
Connection side A (sensors/actuators) Cable, open end Connection side B (sensors/actuators) M12 socket, right angle Connector standard Sensor connector
Connector type Socket Sensor/actuator wiring type (category) Sensor/actuator cable

Tech Support