Female connector V-RC / TWUM

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1000043
1000044
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Number of pins

60.69 €

1 21 Days 812

67.20 €

1 Available 21 Days 1019

Loading...

  1. 1

Basic information

Nominal voltage(V) 150 Connection direction right angle IP rating IP67
Connector cross section(mm²) 1 (max) Connection (components) Soldering Thread type connection side M23
Connection side A (sensors/actuators) M23 plug, right angle Connection side B (sensors/actuators) Customisable Connector standard Sensor connector
Connector type Socket Sensor/actuator wiring type (category) Sensor/actuator connector

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360