Field Attachable Plug Connector SACC, Plug angled M12 (1663129)

Field Attachable Plug Connector SACC, Plug angled M12 1663129

Click on this image to zoom in.

Click on this image to zoom in.

  • Field Attachable Plug Connector SACC, Plug angled M12 1663129
  • Field Attachable Plug Connector SACC, Plug angled M12 1663129

Product Details:

Manufacturer part number: 1663129

Brand: PHOENIX CONTACT

Price: 16.85

Delivery time: 7 Days


Technical Data:

Nominal voltage: 60 V

Cable diameter: 4–6 mm

Number of pins: 5

Nominal voltage (details): 60 V

Connection side B (sensors/actuators): M12 socket, straight


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1663129

Part Number
1663129
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal voltage
(V)
Cable diameter
(mm)
Number of pins Nominal voltage (details)
(V)
Connection side B (sensors/actuators) Type (misc.)

16.85 €

11 7 Days 604–6560M12 socket, straightM12-pin, angled

Loading...

  1. 1

Basic information

Nominal current(A) 4 Connection Screws Connection direction right angle
IP rating IP67 Connector cross section(mm²) 0.25-0.75 Temperature range(°C) -40 - +85
Nominal current (details)(A) 4 Coding A Connection (components) Screws
Thread type connection side M12 Connection side A (sensors/actuators) M12 Plug Connector standard Sensor connector
Connector type Plug Sensor/actuator wiring type (category) Sensor/actuator connector

This page is Field Attachable Plug Connector SACC, Plug angled M12, part number 1663129.
You can find the detail information about specifications and dimensions on part number 1663129.

Variation of this product

Part Number
1681101
1681473
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal voltage
(V)
Cable diameter
(mm)
Number of pins Nominal voltage (details)
(V)
Connection side B (sensors/actuators) Type (misc.)

13.80 €

14 7 Days 2504–64250M12 socket, straightM12-Pin, bent

16.85 €

11 7 Days 606 - 8560CustomisableM12-Pin, bent

Tech Support