Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1432350 |
1436660 |
1436686 |
1436987 |
1437038 |
1437164 |
1439887 |
1439890 |
1439939 |
1457490 |
1457500 |
1457526 |
1457539 |
1457555 |
1457568 |
1457571 |
1457584 |
1457597 |
1457607 |
1552227 |
1552269 |
1557581 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal current (A) | Nominal voltage (V) | Connection direction | Outside diameter (mm) | Connector cross section (mm²) | Number of pins | Connector type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
6.60 € | 60 | 7 Days | 4 | 60 | - | - | - | 5 | Contact mount | |||
11.35 € | 20 | 49 Days | 4 | 250 | - | - | - | 4 | Contact mount | |||
12.14 € | 20 | 49 Days | 4 | 60 | - | 1.20 | 0.34 (max) | 5 | Contact mount | |||
20.54 € | 20 | 7 Days | 2 | 30 | - | 1.15 | 0.25 (max) | 8 | Contact mount | |||
22.39 € | 20 | 49 Days | 2 | 30 | - | 1.15 | 0.25 (max) | 8 | Contact mount | |||
4.46 € | 60 | 7 Days | 4 | 250 | - | - | - | 4 | Contact mount | |||
13.09 € | 20 | 49 Days | 4 | 250 | - | - | - | 4 | Contact mount | |||
13.62 € | 20 | 49 Days | 4 | 60 | - | 1.20 | 0.34 (max) | 5 | Contact mount | |||
6.07 € | 60 | 91 Days | 4 | 250 | - | - | - | 4 | Contact mount | |||
6.21 € | 100 | 91 Days | 4 | 250 | - | - | - | 4 | Contact mount | |||
7.77 € | 100 | 91 Days | 4 | 250 | - | - | - | 4 | Contact mount | |||
6.73 € | 100 | 91 Days | 4 | 60 | - | - | - | 5 | Contact mount | |||
8.31 € | 100 | 91 Days | 4 | 60 | - | - | - | 5 | Contact mount | |||
10.01 € | 100 | 35 Days | 2 | 30 | - | - | - | 8 | Contact mount | |||
11.46 € | 100 | 7 Days | 2 | 30 | [Other] mount | - | - | 8 | Plug | |||
19.96 € | 100 | 35 Days | 1.5 | 30 | - | - | - | 12 | Contact mount | |||
21.60 € | 100 | 49 Days | 1.5 | 30 | - | - | - | 12 | Contact mount | |||
26.29 € | 100 | 49 Days | 1.5 | 30 | - | - | - | 17 | Contact mount | |||
27.40 € | 100 | 49 Days | 1.5 | 30 | - | - | - | 17 | Contact mount | |||
5.12 € | 60 | 7 Days | 4 | 60 | - | - | - | 5 | Contact mount | |||
8.22 € | 60 | 35 Days | 2 | 30 | - | - | - | 8 | Contact mount | |||
9.70 € | 60 | 35 Days | 2 | 30 | [Other] mount | - | - | 8 | Plug |
Loading...
IP rating | IP67 | Coding | A | Connection (components) | Soldering |
---|---|---|---|---|---|
Thread type connection side | M12 | Connection side A (sensors/actuators) | M12 plug, built-in | Connection side B (sensors/actuators) | Customisable |
Connector standard | Sensor connector | Sensor/actuator wiring type (category) | Sensor/actuator built-in connector | Industrial goods | Yes |
Configure
Basic Attributes
Nominal current(A)
Nominal voltage(V)
Connection direction
Outside diameter(mm)
Connector cross section(mm²)
Number of pins
Connector type
Filter by standard shipping days
Optional Attributes