Manufacturer part number: 1436673
Brand: PHOENIX CONTACT
Price: 13.09 €
Delivery time: Quote
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1436673
Nominal current(A) | 4 | Nominal voltage(V) | 250 | IP rating | IP67 |
---|---|---|---|---|---|
Number of pins | 4 | Coding | D | Connection (components) | Soldering |
Thread type connection side | M12 | Connection side A (sensors/actuators) | M12 plug, built-in | Connection side B (sensors/actuators) | Customisable |
Connector standard | Sensor connector | Connector type | Contact mount | Sensor/actuator wiring type (category) | Sensor/actuator built-in connector |
Industrial goods | Yes |
This page is Flush-type connector SACC-CI, plug, D-coded, part number 1436673.
You can find the detail information about specifications and dimensions on part number 1436673.
Configure
Basic Attributes
Optional Attributes