Flush-type connector SACC-CI, socket

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1432363
1432431
1432444
1436628
1436644
1436990
1437009
1439942
1439955
1457610
1457623
1457649
1457652
1457678
1457681
1457694
1457704
1457717
1457720
1551422
1551448
1557808
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Outside diameter
(mm)
Connector cross section
(mm²)
Number of pins

6.60 €

60 Quote 460--5

13.62 €

20 Quote 4601.200.34 (max)5

13.09 €

20 Quote 4250--4

11.35 €

20 Quote 4250--4

12.14 €

20 Quote 4601.200.34 (max)5

20.54 €

20 Quote 2301.150.25 (max)8

22.39 €

20 Quote 230--8

4.46 €

60 Quote 4250--4

6.07 €

60 Quote 4250--4

6.21 €

100 Quote 4250--4

7.77 €

100 Quote 4250--4

6.73 €

100 Quote 460--5

8.31 €

100 Quote 460--5

8.89 €

100 Quote 230--8

10.67 €

100 Quote 230--8

19.96 €

100 Quote 1.530--12

21.60 €

100 7 Days 1.530--12

25.82 €

100 Quote 1.530--17

27.40 €

100 Quote 1.530--17

9.70 €

60 Quote 230--8

5.12 €

60 Quote 460--5

8.22 €

60 Quote 230--8

Loading...

  1. 1

Basic information

Connection direction build-in IP rating IP67 Coding A
Connection (components) Soldering Thread type connection side M12 Connection side A (sensors/actuators) Customisable
Connection side B (sensors/actuators) M12 socket, built-in Connector standard Sensor connector Connector type Socket
Sensor/actuator wiring type (category) Sensor/actuator built-in connector Industrial goods Yes

Tech Support