Manufacturer part number: 1432512
Brand: PHOENIX CONTACT
Price: 13.62 €
Delivery time: 49 Days
Outside diameter: 1.20 mm
Connector cross section: 0.34 (max) mm²
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1432512
Nominal current(A) | 4 | Nominal voltage(V) | 60 | Connection direction | build-in |
---|---|---|---|---|---|
IP rating | IP67 | Number of pins | 5 | Coding | B |
Connection (components) | Soldering | Thread type connection side | M12 | Connection side A (sensors/actuators) | Customisable |
Connection side B (sensors/actuators) | M12 socket, built-in | Connector standard | Sensor connector | Connector type | Socket |
Sensor/actuator wiring type (category) | Sensor/actuator built-in connector | Industrial goods | Yes |
This page is Flush-type connector SACC-CI, socket, B-coded, part number 1432512.
You can find the detail information about specifications and dimensions on part number 1432512.
Part Number |
---|
1457665 |
1551435 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outside diameter (mm) | Connector cross section (mm²) |
---|---|---|---|---|---|---|---|
8.31 € | 100 | 7 Days | - | - | |||
6.60 € | 60 | 35 Days | - | - |