Flush-type connector SACC-DSIV, socket, M12

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1440067
1528154
1528167
1694240
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Number of pins Colour Contact material Contact surface Connection side A (sensors/actuators) Connection side B (sensors/actuators) Seal type Sensor/actuator connectivity fittings

17.16 €

20 89 Days 16605SilverCuZnAu--Screw-onM12 rear panel fitting

14.52 €

20 75 Days 42504---CustomisableM12 socket, built-in--

9.45 €

20 75 Days 4605---CustomisableM12 socket, built-in--

15.42 €

20 89 Days 4605---CustomisableM12 socket, built-in--

Loading...

  1. 1

Basic information

Connection direction build-in IP rating IP67 Coding A
Connection (components) Soldering Thread type connection side M12 Connector standard Sensor connector
Connector type Socket Sensor/actuator wiring type (category) Sensor/actuator built-in connector Industrial goods Yes

Tech Support