Flush-type connector SACC-DSIV, socket, M12, B-coded

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1515934
1527870
1528196
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal voltage
(V)

11.35 €

20 89 Days 60

16.90 €

20 89 Days 125

15.21 €

20 29 Days 60

Loading...

  1. 1

Basic information

Nominal current(A) 4 Connection direction build-in IP rating IP67
Number of pins 5 Coding B Connection (components) Soldering
Thread type connection side M12 Connection side A (sensors/actuators) Customisable Connection side B (sensors/actuators) M12 socket, built-in
Connector standard Sensor connector Connector type Socket Sensor/actuator wiring type (category) Sensor/actuator built-in connector
Industrial goods Yes

Tech Support