H-distributor QPD

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1406369
1411422
1411425
1411426
1414715
1414716
1414717
1414719
1414720
1414721
1414755
1414756
1414757
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
IP rating AWG Cable diameter
(mm)
Connection angle
(°)
Connector cross section
(mm²)
Temperature range
(°C)
Number of pins Case material Contact material Connection (components) Seal type Series (connectors) Leading contact (PE)

92.72 €

2 7 Days 20125[Available] IP69K16 - 14-1802.5 (max)-25 - +70---IDC-QUICKON-

115.00 €

2 7 Days 40-[Available] IP66-9 - 14 mm-2.5-6-4 + PEPACopperCut & ClipQUICKONQPDYes

115.00 €

2 7 Days 40-[Available] IP66-12 - 20 mm-2.5-6-4 + PEPACopperCut & ClipQUICKONQPDYes

98.42 €

2 7 Days 40-[Available] IP66-2.95 - 5 mm-2.5-6-4 + PEPACopperCut & ClipQUICKONQPDYes

71.17 €

3 7 Days 17.5-[Available] IP66-5 - 9.50 mm-0.50-1.5-3 + PEPACopperCut & ClipQUICKONQPDYes

71.17 €

3 7 Days 17.5-[Available] IP66-10 - 13 mm-0.50-1.5-3 + PEPACopperCut & ClipQUICKONQPDYes

46.04 €

4 7 Days 17.5-[Available] IP66-1.60 - 3 mm-0.50-1.5-3 + PEPACopperCut & ClipQUICKONQPDYes

70.12 €

3 7 Days 17.5-[Available] IP66-5 - 9.50 mm-0.50-1.5-2 + PEPACopperCut & ClipQUICKONQPDYes

70.12 €

3 7 Days 17.5-[Available] IP66-10 - 13 mm-0.50-1.5-2 + PEPACopperCut & ClipQUICKONQPDYes

44.99 €

5 7 Days 17.5-[Available] IP66-1.60 - 3 mm-0.50-1.5-2 + PEPACopperCut & ClipQUICKONQPDYes

76.72 €

3 7 Days 17.5-[Available] IP6620 -165 - 10-0.50-1.5-4 + PEPACopperCut & ClipQUICKONQPDYes

76.72 €

3 7 Days 17.5-[Available] IP6620 -169 - 14-0.50-1.5-4 + PEPACopperCut & ClipQUICKONQPDYes

48.89 €

4 7 Days 17.5-[Available] IP6620 -161.60 - 3-0.50-1.5-4 + PEPACopperCut & ClipQUICKONQPDYes

Loading...

  1. 1

Basic information

Colour Black Connector type (category) Bullet connector splitter

Tech Support