Housing screw connection SACC-M12 PLUG PRESS

Housing screw connection SACC-M12 PLUG PRESS

Product Details:

Manufacturer part number: 1437892

Brand: PHOENIX CONTACT

Price: 4.46

Delivery time: 56 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1437892

Part Number
1437892
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.46 €

50 56 Days

Loading...

  1. 1

Basic information

IP rating IP67 Thread type connection side M12 Connector standard Sensor connector
Connector type Enclosure gland Sensor/actuator cable features without contacts Sensor/actuator wiring type (category) Sensor/actuator connector
Industrial goods Yes

This page is Housing screw connection SACC-M12 PLUG PRESS, part number 1437892.
You can find the detail information about specifications and dimensions on part number 1437892.

Tech Support