M17 Compact connector front wall mounting

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1607653
1607654
1613286
1619037
1619038
1619039
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins Connector type Type (misc.)

9.74 €

19 61 Days 17Sleeve socketContact insert to support on the device

9.74 €

19 61 Days 17Sleeve socketContact insert fits

15.20 €

12 82 Days 8Sleeve plugContact insert fits

9.08 €

21 93 Days 8Sleeve plugContact insert to support on the device

9.56 €

20 93 Days 8Sleeve socketContact insert to support on the device

9.56 €

20 93 Days 8Sleeve socketContact insert fits

Loading...

  1. 1

Basic information

Connection direction straight pins IP rating IP67 Contamination level 3
Test current(A) Each Power Contact: 3.6 Rated voltage 60 V/AC/DC Colour Silver
Case material Metal Connection (components) Crimp Thread type connection side M17
Seal type Speedcon

Tech Support