M17 connector. central mounting thread

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1613540
1613541
1613543
1619034
1619035
1619036
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection direction Number of pins Mounting type Connector type Type (misc.)

13.09 €

14 82 Days [Other] vertical mount17M18 x 0.75PlugFront panel mounting

22.92 €

8 82 Days [Other] vertical mount17M20 x 1.5/10PlugRear wall mounting

23.34 €

8 82 Days [Straight] vertical vertical17M20 x 1.5/10SocketRear wall mounting

24.55 €

8 93 Days [Other] vertical mount8M20 x 1.5/10PlugRear wall mounting

24.55 €

8 93 Days [Straight] vertical vertical8M20 x 1.5/10SocketRear wall mounting

12.99 €

15 93 Days [Straight] vertical vertical8M18 x 0.75SocketFront panel mounting

Loading...

  1. 1

Basic information

IP rating IP67 Contamination level 3 Test current(A) Each Power Contact: 3.6
Rated voltage 60 V/AC/DC Colour Silver Case material Metal
Connection (components) Crimp Thread type connection side M17 Seal type Speedcon

Tech Support